Flush-type connector - SACC-CI-M12FSL-4FE-L180 THR SH - 1425598

Flush-type connector, Power, 5-position, Socket, straight, L - Power, PCB mounting, THR solder connection

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • For compact devices: transmit high power in a confined space
  • Reduced mounting costs thanks to two-piece device connector
  • Packaging available for automated pick and place assembly
  • All common pin assignments and codings available
  • Easy device integration, thanks to mechanical port screw connections with threaded fastening
  • Additional gasket for the device when not plugged in
Logo

Key Commercial Data

Orderkey 1425598
Packing unit 1 pc
Minimum order quantity 60 pc
GTIN 4055626427287
Weight per Piece (excluding packing) 5.330 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback