Power cable - SAC-4P-M12MSS/ 4,9-PUR/FSS PE - 1424734

No picture available

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: S, on Socket straight M12, coding: S, cable length: 4.9 m, for AC current up to 12 A/690 V

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 690 V AC
  • Protection against incorrect connection using special S-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1424734
Packing unit 1
GTIN 4055626381053
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback