Cable gland - G-INS-M12-M68N-SNES-S - 1424541

Cable gland, cable gland material: Stainless steel 1.4305, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with O-ring

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1424541
Packing unit 1 pc
Catalog page Page 700 (C-2-2017)
GTIN 4055626374468
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 73269098
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback