Cable gland - G-INVEN-M16-M67N-NNES-S - 1424539

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M16 x 1.5, color: silver

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland with integrated pressure compensation element. Prevents low pressure forming in the housing. Membrane: resistant to water and dirt

Your advantages

  • reduces the formation of condensation
  • Screw connection with integrated pressure compensation element

Key Commercial Data

Orderkey 1424539
Packing unit 1 pc
Catalog page Page 702 (C-2-2017)
GTIN 4055626374444
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 74199990
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback