Cable gland - G-INVEN-M20-M67N-PNES-BK - 1424537

Cable gland, cable gland material: PA, external cable diameter 6 mm ... 11 mm, shielding: no, connecting thread: M20 x 1.5, color: jet black RAL 9005, with pressure compensation element and flat gasket

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland with integrated pressure compensation element. Prevents low pressure forming in the housing. Membrane: resistant to water and dirt

Your advantages

  • reduces the formation of condensation
  • Screw connection with integrated pressure compensation element
  • Plastic material conforms to UL 746C f1

Key Commercial Data

Orderkey 1424537
Packing unit 1 pc
Minimum order quantity 5 pc
Catalog page Page 702 (C-2-2017)
GTIN 4055626374420
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 39269097
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback