Cable gland - G-INS-M50-M68N-NNES-S - 1424530

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: M50 x 1.5, color: silver, with O-ring

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1424530
Packing unit 1 pc
Catalog page Page 696 (C-2-2017)
GTIN 4055626374352
Weight per Piece (excluding packing) 300.000 g
Custom tariff number 74199990
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback