Cable gland - G-INS-M20-M68L-PEPDS-LG - 1424515

Cable gland, cable gland material: PA, external cable diameter 6 mm ... 13 mm, shielding: no, connecting thread: M20 x 1.5, color: lightgrey RAL 7035

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1424515
Packing unit 1 pc
Minimum order quantity 5 pc
GTIN 4055626374208
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback