Cable gland - G-INS-PG9-M68N-PNES-LG - 1424486

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: Pg9, color: lightgrey RAL 7035

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plastic material conforms to UL 746C f1

Key Commercial Data

Orderkey 1424486
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 695 (C-2-2017)
GTIN 4055626373164
Weight per Piece (excluding packing) 6.000 g
Custom tariff number 39269097
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback