Cable gland - G-INS-M32-L68N-PNES-LG - 1424473

Cable gland, cable gland material: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plastic material conforms to UL 746C f1

Key Commercial Data

Orderkey 1424473
Packing unit 1 pc
Minimum order quantity 5 pc
Catalog page Page 694 (C-2-2017)
GTIN 4055626372631
Weight per Piece (excluding packing) 35.000 g
Custom tariff number 39269097
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback