Cable gland - G-ESIS-M20-S68N-PEPDS-BK - 1424467

Cable gland, cable gland material: PA, application: Ex, external cable diameter 7 mm ... 13 mm, shielding: no, connecting thread: M20 x 1.5, color: jet black RAL 9005, with flat gasket

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, with flat gasket

Your advantages

  • Glow-wire test: 750°C
  • Weatherproof sealing material
  • Halogen-free

Key Commercial Data

Orderkey 1424467
Packing unit 1 pc
Minimum order quantity 10 pc
GTIN 4055626375571
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback