Cable gland - G-ESIS-M12-S68N-PEPDS-BK - 1424465

Cable gland, cable gland material: PA, application: Ex, external cable diameter 3 mm ... 6 mm, shielding: no, connecting thread: M12 x 1.5, color: jet black RAL 9005, with flat gasket

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Cable gland, with flat gasket

Your advantages

  • Glow-wire test: 750°C
  • Weatherproof sealing material
  • Halogen-free

Key Commercial Data

Orderkey 1424465
Packing unit 1
GTIN 4055626375557
Custom tariff number 39269097

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback