new

Connector set - HC-EVO-A16PT-BWS-HH-M25-PLRBK - 1424459

Connector set, degree of protection: IP66, number of positions: 16, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 14

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1424459
Packing unit 1 pc
GTIN 4055626372884
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback