new

Connector set - HC-STA-A03PT-BWS-HS-M20-ELCAL - 1424451

Connector set, degree of protection: IP67, number of positions: 3, material: Die-cast aluminum, salt water resistant, connection method: Push-in connection, connection cross section: AWG 26- 16

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1424451
Packing unit 1 pc
GTIN 4055626372808
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback