new

Connector set - HC-STA-A04PT-BWS-HT-M20-PLRBK - 1424446

Connector set, degree of protection: IP66, number of positions: 4, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 16

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1424446
Packing unit 1 pc
GTIN 4055626372754
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback