Sensor/actuator cable - SAC-4P-MS/0,85-PUR/FS SCO NLM - 1424293

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 0.85 m, Customer version

Price:

Overview

Technical data

Accessories

Downloads

Drawings



Dimensional drawing  

Dimensional drawing
Plug, M12 x 1, straight, shielded

Dimensional drawing  

Dimensional drawing
M12 x 1 socket, straight



Circuit diagram  

Circuit diagram
Contact assignment of the M12 plug and the M12 socket

Schematic diagram  

Schematic diagram
Pin assignment M12 plug, 4-pos., A-coded, view plug side



Schematic diagram  

Schematic diagram
Pin assignment M12 socket, 4-pos., A-coded, view female side

Cable cross section  

Cable cross section
PUR halogen-free black [PUR]



Back to top

Dimensions

Length of cable 0.85 m
Back to top

Ambient conditions

Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
Back to top

General

Rated current at 40°C 4 A
Rated voltage 250 V AC
250 V DC
Number of positions 4
Insulation resistance ≥ 10 MΩ
Coding A - standard
Standards/regulations M12 connector IEC 61076-2-101
Status display No
Protective circuit/component unwired
Overvoltage category II
Degree of pollution 3
Insertion/withdrawal cycles ≥ 100
Back to top

Material

Flammability rating according to UL 94 HB
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Material of grip body TPU, hardly inflammable, self-extinguishing
Material, knurls Zinc die-cast, nickel-plated
Sealing material NBR
Back to top

Standards and Regulations

Standard designation M12 connector
Standards/regulations IEC 61076-2-101
Flammability rating according to UL 94 HB
Back to top

Cable

Cable type PUR halogen-free black
Cable type (abbreviation) PUR
Cable abbreviation Li9Y11Y-HF
UL AWM style 20549 / 10493 (80°C/300 V)
Conductor cross section 4x 0.34 mm²
AWG signal line 22
Conductor structure signal line 42x 0.10 mm
Core diameter including insulation 1.27 mm ±0.02 mm
Thickness, insulation ≥ 0.21 mm
Wire colors brown, white, blue, black
Overall twist 4 wires, twisted
External sheath, color black-gray RAL 7021
Outer sheath thickness approx. 0.8 mm
External cable diameter D 4.7 mm ±0.15 mm
Smallest bending radius, fixed installation 23.5 mm
Smallest bending radius, movable installation 47 mm
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 4000000
Bending radius 47 mm
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Cable weight 30 kg/km
Outer sheath, material PUR
Material conductor insulation PP
Conductor material Bare Cu litz wires
Insulation resistance ≥ 1 GΩ*km
Conductor resistance ≤ 58 Ω/km
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Flame resistance according to UL 758/1581 (horizontal)
in accordance with UL 758/1581 FT2
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (cable, flexible installation)
Back to top

Classifications

eCl@ss

eCl@ss 8.0 27279218
eCl@ss 9.0 27060311
Back to top

ETIM

ETIM 5.0 EC001855
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback