Power cable - SAC-4P-M12MRS/ 3,0-PUR PE SH - 1424109

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug angled M12, coding: S, on free cable end, cable length: 3 m, for AC current up to 12 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 690 V AC
  • Protection against incorrect connection using special S-coding
  • Our standard: robust halogen-free PUR cable
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1424109
Packing unit 1 pc
Catalog page Page 289 (C-2-2019)
GTIN 4046356693134
Weight per Piece (excluding packing) 460.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback