Power cable - SAC-3P-M12MRS/10,0-PVC PE WD - 1423057

Power cable, 3-position, PVC, black, Plug angled M12, coding: S, on free cable end, cable length: 10 m, for AC current up to 16 A/230 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding

Key Commercial Data

Orderkey 1423057
Packing unit 1
GTIN 4055626327341
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback