Power cable - SAC-3P-10,0-PUR/FRS PE PPH DMG - 1421978

Power cable, 3-position, PUR, black, Plug straight, on Socket angled M12, coding: S, cable length: 10 m, for AC current up to 16 A/230 V, Customer version, KL DMG PPH MODUL 2854889 KPL. MONTIERT at free cable end

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system

Key Commercial Data

Orderkey 1421978
Packing unit 1
GTIN 4055626390345
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback