Connecting cable - FOC-OP4S-OP4S-GL01/155 - 1421830

Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 4

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Mechanical characteristics

Weight 4192.5 g
Type Circular connector
Flammability rating according to UL 94 V0
Back to top

Ambient conditions

Ambient temperature (operation) -40 °C ... 85 °C (IEC 61300-2-22)
Back to top

Material data

Assembly instructions
Back to top

Line characteristics

Type of cable Zip cord, fiberglass
Cable type Multimode fiberglass
External sheath, color black
Transmission medium Multi-mode fiberglass
Number of fibers 12
Fiber type Multimode fiberglass 62.5/125 µm
Fiber 62.5/125 µm OM1
Outer sheath, material TPU
Cable weight 26.00 kg/km
Tensile strength short-term/long-term 800 N
Back to top

Standards and Regulations

Halogen-free complying with IEC 60754-1/2
Shock 100g, according to IEC 61300-2-9
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27440219
ECLASS 11.0 27440219
ECLASS 9.0 27440219
Back to top

ETIM

ETIM 7.0 EC000438
Back to top

UNSPSC

UNSPSC 18.0 43223310
UNSPSC 19.0 43223310
UNSPSC 20.0 43223310
UNSPSC 21.0 43223310
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback