Connecting cable - FOC-OP12-OP12-GL02/125 - 1421807

Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Product type Data cable preassembled
Approval EAC
Cable length 125 m
Head 1 design Plug, straight, Q-ODC
Head 2 design Plug, straight, Q-ODC
Number of positions 12
Signal type Ethernet
Transmission medium multi-mode fiberglass
Category OM1
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27440312
ECLASS 11.0 27440312
ECLASS 9.0 27440312
Back to top

ETIM

ETIM 7.0 EC002641
Back to top

UNSPSC

UNSPSC 18.0 39121419
UNSPSC 19.0 39121419
UNSPSC 20.0 39121419
UNSPSC 21.0 39121419
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback