Housing - HC-EVO-B24-SHWS-2SSM32-PLRBK - 1421367

Box mounting bases B24, with single locking latch, material: PA, cable outlets: 2, lateral, height: 84 mm, cable gland: none, support sleeve: no, 2x M32, Standard, including 2x reducing adapter

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Lower costs than metal version
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Metal inlays ensure leading PE contact with angled plugs
  • Completely corrosion-resistant
  • Halogen-free plastic
  • Marking label can be attached
Logo

Key Commercial Data

Orderkey 1421367
Packing unit 1 pc
Catalog page Page 632 (C-2-2019)
GTIN 4055626264943
Weight per Piece (excluding packing) 240.000 g
Custom tariff number 85389099
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback