Patch cable - NBC-R4AC1/15,0-94G/R4AC1-YE - 1421175

Patch cable, degree of protection: IP20, cable length: 15 m, number of positions: 8, 10 Gbps, CAT6A

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1421175
Packing unit 1 pc
Catalog page Page 387 (C-2-2019)
GTIN 4055626254869
Weight per Piece (excluding packing) 560.000 g
Custom tariff number 85444210
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback