Flush-type connector - SACC-E-MINF-3CON-NPT12-U50/1,0 - 1420957

Flush-type connector, 3-position, Socket, straight, 7/8"-16UNF, on free cable end, Front mounting, with 1/2 inch-14 NPT mounting thread, Individual wires, cable length: 1 m, 2.50 mm², PVC litz wire

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1420957
Packing unit 1 pc
GTIN 4055626403595
Weight per Piece (excluding packing) 0.010 g
Custom tariff number 85444290
Country of origin MX (Mexico)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback