new

Connecting cable - FOC-OP4S-OP4S-GL01/95 - 1419749

Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 4

Price:

Overview

Technical data

Accessories

Product Description

Robust connecting cable ODC-4 to ODC-4, with screw connection, degree of protection: IP68

Your advantages

  • Robust connector for 4 fibers, degree of protection: IP68 (when connected)
  • For extreme ambient conditions

Key Commercial Data

Orderkey 1419749
Packing unit 1
GTIN 4055626187549
Custom tariff number 85447000

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback