D-SUB sleeve housings - CUC-DST-GZNI-S/DSFL9 - 1419746

D-SUB sleeve housings, degree of protection: IP20, material: Zinc die-cast, cable outlet: straight, size of housing: 1, color: Bare metallic

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy to mount thanks to catch spring system
  • Well-suited for harsh industrial conditions thanks to its metal design
  • Particularly suitable for D-SUB connectors with special contacts thanks to large interior
Logo

Key Commercial Data

Orderkey 1419746
Packing unit 1
GTIN 4055626188133
Custom tariff number 85389099

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback