Flush-type connector - SACC-DSI-M12FS-12CON-M16/0,5 - 1419713

Sensor/actuator flush-type socket, 12-pos., M12 SPEEDCON, rear/screw mounting with M16 thread, with 0.5 m halogen-free TPE litz wire, 12 x 0.14 mm²

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Pre-assembled with litz wires for immediate use
  • Customer-specific assemblies and litz wire lengths available
  • Sealed on the litz wire side for optimum leak-tightness
  • All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
  • For high transmission safety: shield connection to the housing with optional EMC nut
  • SPEEDCON fast locking system reduces cabling times
Logo

Key Commercial Data

Orderkey 1419713
Packing unit 1 pc
Catalog page Page 49 (C-2-2019)
GTIN 4046356533560
Weight per Piece (excluding packing) 40.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback