D-SUB sleeve housings - CUC-DST-GPME-S/DSSC15 - 1419710

D-SUB sleeve housings, degree of protection: IP20, material: ABS, metal-plated, cable outlet: straight, size of housing: 2, color: Bare metallic

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy to mount thanks to pre-assembled locking screws
  • Antimagnetic plastic housing
  • Particularly suitable for D-SUB connectors with special contacts thanks to large interior
Logo

Key Commercial Data

Orderkey 1419710
Packing unit 1 pc
GTIN 4055626187877
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback