Connecting cable - FOC-OP12-OP12-GL02/35 - 1419694

Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Mechanical characteristics

Weight 2100 g
Type Circular connector
Flammability rating according to UL 94 V0
Back to top

Ambient conditions

Ambient temperature (operation) -40 °C ... 85 °C (IEC 61300-2-22)
Back to top

Material data

Assembly instructions
Back to top

Line characteristics

Type of cable Zip cord, fiberglass
Cable type Multimode fiberglass
Cable abbreviation 12-.../H(ZNG)H-...70
Core diameter including insulation 250 µm
External cable diameter 7 mm
External sheath, color black
Transmission medium Multi-mode fiberglass
Number of fibers 12
Fiber type Multimode fiberglass 62.5/125 µm
Fiber 62.5/125 µm OM1
Attenuation typ. 0.35 dB
max. 0.6 dB
Outer sheath, material LSFH
Cable weight 55.00 kg/km
Smallest bending radius, fixed installation ≥ 70 mm
Tensile strength short-term/long-term 500 N
Lateral pressure short term 500.00 N/cm
Lateral pressure, long-term 200.00 N/cm
Back to top

Standards and Regulations

Halogen-free complying with IEC 60754-1/2
Shock 50g, in accordance with IEC 61300-2-9
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27440312
ECLASS 11.0 27440312
ECLASS 9.0 27440312
Back to top

ETIM

ETIM 7.0 EC002641
Back to top

UNSPSC

UNSPSC 18.0 39121419
UNSPSC 19.0 39121419
UNSPSC 20.0 39121419
UNSPSC 21.0 39121419
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback