Power connectors - SACC-M12MRS-2PECON-PG 9-M - 1419641

Power connectors, 3-position, Plug angled M12, S-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm, for alternating current up to 16 A/630 V, Contact 4 leading

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Screw connection: proven connection technology for a large selection of different conductors
  • High-performance: AC connectors for up to 16 A and 630 V AC
  • Protection against incorrect connection using special S-coding

Key Commercial Data

Orderkey 1419641
Packing unit 1 pc
Catalog page Page 279 (C-2-2019)
GTIN 4055626181790
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback