D-SUB contact insert - CUC-DSI-J1STZ-S/DSLSB2P5S - 1418767

D-SUB contact insert, with 5 signal contacts and 2 power contacts, with solder pins, straight, socket, attachment via 4-40 UNC thread

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Drilling diagram  

Drilling diagram

Dimensional drawing  

Dimensional drawing



Back to top

Mechanical characteristics

Connection method Solder pins
Degree of pollution 1
Weight 13.5 g
Flammability rating according to UL 94 V0
Back to top

Ambient conditions

Ambient temperature (operation) -55 °C ... 130 °C
Back to top

Material data

Contact surface material Gold over nickel
Contact material Copper alloy
Contact carrier material Polyester GF
Housing material Steel, tin-plated
Width 39.5 mm
Height 12.9 mm
Length 17.4 mm
Depth 17.2 mm
Mounting type 4-40 UNC thread
Back to top

Electrical characteristics

Number of positions 7
Rated current 5 A
Degree of pollution 1
Rated voltage (III/3) 400 V
Insertion/withdrawal cycles ≥ 200
Back to top

Standards and Regulations

Standards/specifications DIN 41652
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27440302
ECLASS 11.0 27440302
ECLASS 4.0 27260700
ECLASS 4.1 27260700
ECLASS 5.0 27260700
ECLASS 5.1 27260700
ECLASS 6.0 27260700
ECLASS 7.0 27440302
ECLASS 9.0 27440302
Back to top

ETIM

ETIM 2.0 EC000438
ETIM 3.0 EC000438
ETIM 4.0 EC000438
ETIM 6.0 EC001132
ETIM 7.0 EC001132
Back to top

UNSPSC

UNSPSC 6.01 30211923
UNSPSC 7.0901 39121522
UNSPSC 11 39121522
UNSPSC 12.01 39121522
UNSPSC 13.2 39121522
UNSPSC 18.0 39121522
UNSPSC 19.0 39121522
UNSPSC 20.0 39121522
UNSPSC 21.0 39121522
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback