FO transceiver - FOC-M12-MNNA-TC-650 - 1416716

M12 OPTIC transceiver for POF and PCF

M12 FO transceiver, duplex, wavelength: 650 nm for 125 Mbps, for POF and PCF fiber, for PCB mounting, M16 fastening thread, with sealing cap, including I²C interface for transceiver monitoring and management

Price

Available

Overview

Technical data

FAQs

Approvals

Downloads

Product Description

M12 OPTIC transceiver, 650 nm, 125 Mbps

Product Features

  • robust metal housing
  • Pin connector pattern in accordance with DIN/IEC 61754-27
  • I²C management interface
  • Signal Detect (SD) output
  • PECL inputs/outputs
  • -4 dBm output power
  • -20 dBm receiver sensitivity
Logo

Key Commercial Data

Packing unit 1 pc
Catalog page Page 329 (C-4-2015)
Weight per Piece (excluding packing) 40.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388