FO connecting cable - FOC-PN-B-1000/M12-C/M12-C/5 - 1416680

POF cable, assembled with M12 connectors to M12

Assembled FO cable, round cable, 980/1000 μm POF fiber, M12 FO to M12 FO, for installation inside buildings, length: 5 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

POF cable, assembled with M12 connectors to M12

Your advantages

  • 2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
  • Assembled patch cable with test report
  • M12-OPTIC with recessed ferrules to protect against damage
  • optimized polishing for even better attenuation values
  • Rugged polyurethane (PUR) outer sheath
  • Highly tear-resistant aramid strain relief elements
  • Pin connector pattern in accordance with DIN/IEC 61754-27
  • Included in PROFINET planning guideline (v1.14)
  • Robust connector, IP65/IP67
  • Can be used in 10/100 Mbps Ethernet systems
  • Halogen-free, ozone, and UV resistant
Logo

Key Commercial Data

Orderkey 1416680
Packing unit 1 pc
Catalog page Page 329 (C-4-2015)
GTIN 4046356480772
Weight per Piece (excluding packing) 380.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback