Power cable - SAC-4P-MRS/ 5,0-PUR PE SCO - 1408841

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, S-coded, on free cable end, Cable length: 5 m, For AC current up to 12 A/630 V

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1408841
Packing unit 1 pc
Catalog page Page 272 (C-4-2015)
Weight per Piece (excluding packing) 580.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback