Marker pin Zack strip - BNB-ZB 7,5,LGS:FORTL.ZAHLEN - 1400052

Marker pin Zack strip, Strip, white, labeled, printed horizontally: Consecutive numbers 1 - 10, 11 - 20, etc. up to 991 - 1000, mounting type: Plug in, for terminal block width: 7.5 mm, lettering field size: 6 x 4 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1400052
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 455 (CL-2007)
GTIN 4017918020101
Weight per Piece (excluding packing) 0.480 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback