new

Industrial PC - PPC 23.8 AIO 69K - 1262470

Similar figure

Hygiene PPC with 60.5 cm/23.8" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Robust and high-performance under extreme conditions
  • Stable and resistant with a closed stainless-steel housing
  • Hygienic design with passive cooling
  • Scalable processor performance depending on the application
  • Easy mounting with boom adapter or VESA adapter
  • Coupling with other WLAN/Bluetooth-capable devices possible
  • Capacitive multi-touch display for convenient multi-finger operation with gloves

Key Commercial Data

Orderkey 1262470
Packing unit 1
Custom tariff number 84715000

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback