new

Monitor - FPM 15.6 69K - 1261660

Similar figure

Hygiene monitor with 39.6 cm/15.6" display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • Robust and high-performance under extreme conditions
  • Stable and resistant with a closed stainless-steel housing
  • Hygienic design with passive cooling
  • Easy mounting with boom adapter or VESA adapter
  • Capacitive multi-touch display for convenient multi-finger operation with gloves

Key Commercial Data

Orderkey 1261660
Packing unit 1 pc
GTIN 4063151371562
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85299020
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback