Ferrule - AI 2,5 -8 GY -1000 - 1213201

Ferrule, sleeve length: 8 mm, length: 14 mm, color: gray

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • The metal sleeves are made from soft tin-plated electrolytic copper
  • In terms of dimensions, these ferrules conform to DIN 46228-4: 1990-09
  • The color code of the plastic insulating collar is based on the French standard NF C 63-023: 1994-02

Key Commercial Data

Orderkey 1213201
Packing unit 1 pc
Minimum order quantity 1000 pc
Catalog page Page 482 (C-3-2017)
GTIN 4055626280813
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback