Stripping tool - WIREFOX-E 6SC - 1212705

Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm², self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm² stranded/1.5 mm² solid, replaceable stripping blade

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

Insertable stripping blades: 1212151 WIREFOX 4/SB, 1212153 WIREFOX 16/SB, and 1212152 WIREFOX 10/SB, direct replacement: 1212314 WIREFOX 6SC/SB

Product Features

  • Flexible, adjustable limit stop for the stripping length
  • Stripping tool with ergonomically shaped pliers.
  • The stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters.
  • Practical integrated wire cutter
  • Flexible, adjustable limit stop for the stripping length
  • Practical integrated wire cutter
  • WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters

Key Commercial Data

Orderkey 1212705
Packing unit 1 pc
Catalog page Page 375 (C-5-2015)
Weight per Piece (excluding packing) 280.000 g
Custom tariff number 82032000
Country of origin SE (Sweden)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback