DIN rail - NS 35/15 PERF 2M NZ REF CUT - 1210240

DIN rail, width: 35 mm, height: 15 mm, similar to EN 60715: 2001, material: Steel, galvanized, length: 2000 mm, color: silver

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1210240
Packing unit 1
GTIN 4046356528573
Custom tariff number 72166190

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback