DIN rail, unperforated - NS 32 UNPERF/SO/... - 1208186

DIN rail, unperforated,  G profile, width: 32 mm, height: 15 mm,  In acc. with EN 60715: 2001, material: Steel,  galvanized, passivated with a thick layer,  As per customer specification: length and perforation, max. length: 2 m

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1208186
Packing unit 1
Catalog page Page 579 (C-3-2017)
Custom tariff number 72166190

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback