DIN rail perforated - NS 35/15 BLK PERF 2000MM - 1208018

DIN rail perforated, Standard profile, width: 35 mm, height: 15 mm, similar to EN 60715, material: Steel, uncoated, length: 2000 mm, color: white aluminum

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1208018
Packing unit 1 M
Minimum order quantity 5 M
GTIN 4017918155582
Weight per Piece (excluding packing) 630.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback