DIN rail perforated - NS 35/15 PERF 1155MM - 1207695

DIN rail perforated, Standard profile, width: 35 mm, height: 15 mm, similar to EN 60715: 2001, material: Steel, galvanized, passivated with a thick layer, length: 1155 mm, color: silver

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1207695
Packing unit 1 pc
Minimum order quantity 10 pc
Catalog page Page 576 (C-3-2017)
GTIN 4017918936020
Weight per Piece (excluding packing) 710.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback