DIN rail, unperforated - NS 35/15 AL UNPERF 250MM - 1207659

DIN rail, unperforated, Standard profile, width: 35 mm, height: 15 mm, in acc. with EN 60715: 2001, material: Aluminum, uncoated, length: 250 mm, color: silver

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1207659
Packing unit 1
GTIN 4046356366571
Custom tariff number 76042990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback