DIN rail, unperforated - NS 35/ 7,5 UNPERF 500MM - 1207648

DIN rail, unperforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 500 mm, color: silver

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1207648
Packing unit 1
GTIN 4046356366069
Custom tariff number 72166190

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback