DIN rail perforated - NS 15 PERF 500MM - 1207645

DIN rail perforated, Standard profile, width: 15 mm, height: 5.5 mm, in acc. with EN 60715: 2001, material: Steel, galvanized, passivated with a thick layer, length: 500 mm, color: silver

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1207645
Packing unit 1 pc
Minimum order quantity 20 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback