new

Type 1+2+3 combined lightning current and surge arresters - FLT-SEC-ZP2-3S-255/7.5 - 1168940

Lightning current arrester, in acc. with type 1/class I, for 3-phase power supply networks, with separate N and PE (L1, L2, L3, PE, N). Suitable for equipotential bonding in systems without external lightning protection with and without overhead line supply. For mounting on 40 mm busbar systems.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Universal use – fits into every meter cabinet, regardless of manufacturer, with a narrow overall width of just 27 mm
  • Installation in the unmetered area with application rule VDE-AR-N 4100 compliance – confirmed through VDE approval
  • Mounts securely and without tools through a universal interlock on a 5 mm and 10 mm rail thickness
  • Integration into building technology systems with optional remote signaling module
Logo

Key Commercial Data

Orderkey 1168940
Packing unit 1
GTIN 4063151187316
Custom tariff number 85363090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback