FO patch cable - FOC-ST:PA-ST:PA-OM2:D01/3 - 1115556

Multi-mode OM2 duplex jumper, ST-ST, UPC polishing, length 3 m

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Your advantages

  • Glass fiber optical, 8-shaped FO cable jumper
  • Indoor use, suitable for fiber optics distribution and termination devices
  • Made of halogen-free flame retardant material, RoHS compliant
Logo

Key Commercial Data

Orderkey 1115556
Packing unit 1 pc
GTIN 4063151039219
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85447000
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback