Network cable - NBC-M8MRD/1,0-93C/R4AC - 1080543

Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR/FRNC halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug angled M8 / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 1 m

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1080543
Packing unit 1 pc
Catalog page Page 395 (C-2-2019)
GTIN 4055626804866
Weight per Piece (excluding packing) 160.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback