new

Power connector - SACC-M12MSL-4FEPL-CL SH - 1080235

Power connector, Power, 5-position, shielded, Plug straight M12, Coding: L, Push-lock spring connection, knurl material: Nickel-plated brass, external cable diameter 8 mm ... 13 mm

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
  • Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
  • Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
  • Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
  • Safely shielded: Reliable 360° shield connection even under extreme mechanical strain

Key Commercial Data

Orderkey 1080235
Packing unit 1 pc
GTIN 4055626803012
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback