Combination type 1/2 protective device - FLT-SEC-ZP-3S-255/7,5 - 1074741

Lightning current arrester, in acc. with type 1/class I, for 3-phase power supply networks, with separate N and PE (L1, L2, L3, PE, N). Suitable for equipotential bonding in systems without external lightning protection with and without overhead line supply. For mounting on 40 mm busbar systems.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Fast and error-free installation, thanks to direct mounting on 40 mm rail system
  • Fits in every distribution board, thanks to flexible overall width of just 47 mm or 52 mm
  • Mounts securely and without tools through a universal interlock on a 5 mm and 10 mm rail thickness
  • No line follow current, thanks to an innovative spark gap
Logo

Key Commercial Data

Orderkey 1074741
Packing unit 1
Catalog page Page 45 (C-4-2019)
GTIN 4055626774190
Custom tariff number 85363090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback